FLAT TEST CLIP GRIP-F

For making quick, secure contact during voltage measurements. With adjustable stop. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

 

66.9829-*

GRIP-F

600 V, CAT III / 5 A

Ni

Click on the Order No. to open the dedicated data sheet.