TEST CLIP LEAD XALF

Highly flexible, with insulation in PVC. One end with test clip with all-round insulation and toothed gripping jaws with finewire clamping surface. The other end with Ø 2 mm MULTILAM plug with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Lead

 

65.9185-*

XALF

600 V, CAT III / 10 A

PVC 0.75 mm²

Ni

Click on the Order No. to open the dedicated data sheet.