Polyurethane self-storing connection unit HJP

Consisting of a high quality silicone-free spiral hose and durable safe Stäubli quick couplings, HJP connection units come ready to connect. Indispensable in high-performance workshops, they save time and offer high levels of flexibility and workplace safety. Three automatic compressed air couplings types and a swivel version cover all pneumatic application types and have an anti-hose whip safety at disconnection.

 

APPLICATIONS

Compressed air supply in workshops and all types of industry.

Technical specificationsFluidsConstructionOther features
  • Nominal tube diameter DN (mm): from 8 x 12 to 11 x 16
  • Maximum allowable pressure*: 10 bar (145 PSI)

Compressed air

Polyurethane hose

  • 3 types of Stäubli safety couplings
  • Silicon-free
  • 3 hose diameters and 4 working lengths
  • 360° swivel version available
RELATED PRODUCTS

This might interest you

Downloads

Reset filter