- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
You can choose power contacts with 3, 6, 8 or 12 mm diameter to connect currents up to 300 A / 1000 V. The available carriers are 1, 2 or 3 pole depending on the contacts. The high-voltage module has a rating of 5 kV and 32 A as single pole and 20 A as 2-pole module.