Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Controllers | CS9 EtherCAT I/O Terminals

D 244 430 00 & D 244 431 00 (equivalent to Beckhoff EL6002 & EL6022)

D 244 430 00 & D 244 431 00 | 2-channel serial interfacesRS232/RS422/RS485, D-sub connection

The D 244 430 00 and D 244 431 00 serial interfaces enable the connection of devices with two RS232 or two RS422/RS485 interfaces. The devices connected to the D 244 430 00 / D 244 431 00 EtherCAT Terminals communicate with the automation device via the Coupler. The active communication channel operates independently of the higher-level EtherCAT system in full duplex mode with 300baud up to 115.2kbaud. The RS232/RS422/RS485 interfaces guarantee high interference immunity through electrically isolated signals. The D 244 431 00 can provide 2x 5V/20mA out of the E-bus supply (electrically isolated, short-circuit-proof) for the supply of external devices.

In conjunction with the TwinCAT Virtual Serial COM Driver, the D 244 430 00 & D 244 431 00 can be used as a normal Windows COM interface.

Technical dataD 244 430 00

Technology

D-sub, 9-pin

Data transfer channels

2

Data transfer rates

300…115,200 baud; default: 9,600 baud, 8 data bits, no parity and one stop bit

Interfaces

2 x RS232

Line impedance

Cable length

max. 15 m

Providing external supply

Power supply

via the E-bus

Distributed clocks

Electrical isolation

500 V (E-bus/signal voltage)

Data buffer

864 bytes receive buffer, 128 bytes transmit buffer

Bit width in the process image

22 x 8 bit input, 22 x 8 bit output, 16 bit control, 16 bit status

Configuration

no address setting, configuration via the controller

Current consumption power contacts

Current consumption E-bus

typ. 170 mA

Special features

2 x 5 V/20 mA for external supply (EL6022)

Weight

approx. 55 g

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protect. class/installation pos.

IP 20/variable

Approvals

CE, UL, Ex

Technical dataD 244 431 00

Technology

D-sub, 9-pin

Data transfer channels

2

Data transfer rates

300…115,200 baud; default: 9,600 baud, 8 data bits, no parity and one stop bit

Interfaces

2 x RS422/RS485

Line impedance

120 Ω

Cable length

approx. 1,000 m twisted pair

Providing external supply

2 x max. 5 V/20 mA, out of E-Bus supply, short-circuit-proof

Power supply

via the E-bus

Distributed clocks

Electrical isolation

500 V (E-bus/signal voltage)

Data buffer

864 bytes receive buffer, 128 bytes transmit buffer

Bit width in the process image

22 x 8 bit input, 22 x 8 bit output, 16 bit control, 16 bit status

Configuration

no address setting, configuration via the controller

Current consumption power contacts

Current consumption E-bus

typ. 270 mA

Special features

2 x 5 V/20 mA for external supply (EL6022)

Weight

approx. 55 g

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protect. class/installation pos.

IP 20/variable

Approvals

CE, UL, Ex

ACCESSORIES

TS6360

license for using the TwinCAT Virtual Serial COM Driver for Windows and Windows CE platforms

SYSTEM

RS485

For further RS485 products please see the system overview.

You can also find more documentation on the following site