Lancets - a longstanding device now perfected

Lancets, or gauges, are thin metal strips used on face-to-face carpet weaving looms to ensure constant pile height. They are a longstanding device now perfected on ALPHA 500 carpet weaving systems. In combination with the latest Stäubli LX 2493 real three- position Jacquard machine operating on a two rapier loom, especially the unique extra low pile Stäubli lancets, bring important advantages to the carpet weavers.

Readers interested in weaving history will appreciate the following details about the constant evolution of this device.


1894

1904

1904

1928

1932

1980

2019