- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
As a leading global provider of automation solutions for warp preparation, Stäubli constantly focuses its research-and-development efforts to achieve one goal: to bring substantial benefits to weaving mills and make every process related to weaving preparation more efficient.
With its recent innovation, the BEAMPRO reading-in machine, Stäubli has tackled the process of sizing and added a highly efficient element for optimization within the overall process of warp preparation.
In the multi-color weaving mill, when warps are produced by combining various single-colored sectional warp beams, they are typically assembled directly on the sizing machine. In this case, achieving the highest fabric quality requires exact yarn order, precise color repeat, and homogeneous warp structure. This is where BEAMPRO comes into play: Using BEAMPRO on the sizing machine, the warp can – even without a 1:1 lease – immediately afterwards be swiftly drawn in on a SAFIR automatic drawing-in machine featuring the AWC option Yarn Repeat Management, resulting in a high-quality, ready-to-weave weaving harness including warp beam in one set.
Stäubli automation solutions are flexible in terms of application, layout, and space requirements, meeting the requirements of different types of organization in the weaving preparation hall.
To optimize style changes, weavers can easily adapt or add options to SAFIR automatic drawing-in machines, e.g. Active Warp Control (AWC) options for yarn sorting and yarn controlling and Initial Condition Settings (ICS) options for fancy, hairy, or technical yarns. ICS expands AWC with additional features for specific yarn types, enabling even faster start-up after style changes.
All machines are designed to be user friendly, and mill personnel can be quickly trained to efficiently operate the machinery and systems.
During the reading-in process in sizing, the BEAMPRO machine constructs warps with correctly ordered color stripes from beginning to end. This supports nearly sectional warping quality of the warp beam.
Featuring Active Warp Control technology, SAFIR drawing-in machines draw in and manage the style repeat in warp sheets even without a 1:1 lease.