TEST LEADS SLK-4...

Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve on both ends.

Order No.

Type

Rated voltage/current

Lead

 

66.2012-*

SLK-4N-S10

1000 V, CAT II/19 A

600 V, CAT III/19 A

SIL    1.0 mm²

Ni

66.2013-*

SLK-4A-S10

1000 V, CAT II/19 A

600 V, CAT III/19 A

SIL    1.0 mm²

Au

66.2016-*SLK-4N-S25

1000 V, CAT II/32 A

600 V, CAT III/32 A

SIL   2.5 mm²Ni
66.2017-*SLK-4A-S25

1000 V, CAT II/32 A

600 V, CAT III/32 A

SIL    2.5 mm²Au
66.2010-*SLK-4N-F10

1000 V, CAT II/19 A

600 V, CAT III/19 A

PVC    1.0 mm²

Ni

66.2011-*SLK-4A-F10

1000 V, CAT II/19 A

600 V, CAT III/19 A

PVC    1.0 mm²Au
66.2014-*SLK-4N-F25

1000 V, CAT II/32 A

600 V, CAT III/32 A

PVC    2.5 mm²

Ni

66.2015-*SLK-4A-F25

1000 V, CAT II/32 A

600 V, CAT III/32 A

PVC    2.5 mm²Au