Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

The crimp-free
MC4-Evo ready
quickly connects reliably

CLICK AND CONNECT

The crimp-free Stäubli PV connector: MC4-Evo ready

Safe connections: quick and easy installed

The crimp-free Original MC4-Evo ready complements the Stäubli PV DC product range of cable couplers for in-string and homerun connections. The new connector provides safe connections that are quick and easily installed for long-term reliability.

No crimping tools

Quick assembly
with easy
snap-in technology

Reliable connection
TÜV Rheinland certified

Safe operation


The crimp-free assembly


Product Main Features

  • Crimp-free cable connection: no crimping necessary, the contact is made by an automatically closing spring clamp based on snap-in technology
  • No single parts. The connectors are complete and pre-screwed: Insert the stripped PV wire, screw on the housing: done!
  • Mateable with Original MC4 product portfolio

Technical literature for further information

 

Technical data 
Rated voltageDC 1500 V
Rated current30 A
Type of connectionSpring clamp (tool-free connection)
Cable cross-sections4 mm² and 6 mm² 
Outer cable diameter5.4 – 7.6 mm
Ambient temperature range-40 °C ... +85 °C (IEC)
Upper limit temperature115 °C (IEC)
Fire protection classUL94-V0
Insulation materialPA
Certified by TÜV Rheinland according to IECIEC 62852:2014+Amd. 1:2020

Authorized partners to order Stäubli PV products


The Original MC4

Designed and engineered with Swiss precision craftsmanship, there’s only one original MC4 – and it’s made by Stäubli.

eBOS product portfolio

Browse through the comprehensive eBOS product portfolio along the PV supply chain for any kind of application.  

Cross-Connections

Gain knowledge in optimizing your PV system and avoiding technical failures caused by cross-connecting components.