Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

ISOPROBE II – 10:1 ECO
Teaser image with Isoprobe II – 10:1 ECO, safety high-frequency 10:1 test probe highly flexible PVC-insulated coaxial connecting lead with BNC plug.

Safety high-frequency 10:1 test probe highly flexible PVC-insulated coaxial connecting lead with BNC plug. Compensation adjustment screw and Ø 2 mm safety socket for reference lead connection in the handling part. Economically priced model.

ORDER NO.

TYPE

 

LEAD LENGTH [CM]

68.9880-12028

Isoprobe II – 10:1 ECO

PVC

120