MPS Robotic tool changers for Stäubli robots

This automatic, very compact tool changer offers numerous module variations for various components within media, data and energy transmission, such as pneumatics, vacuum andcooling, signal and power supply and primary current.

Productivity for all robots & applications

Full flexibility and greater capacity utilization for your automation process

Optimum economic efficiency through a modular product concept

Outstanding productivity with maximum precision

Simplest integration and immediately usable and constantly expandable

mps-robotic-tool-changer-cim
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
icon-compact
cancel-white

Flat, compact size

icon-flex
cancel-white

Tool stand with floating bearing

icon-secured
cancel-white

Process safety: precise positioning and repeatability of +/- 0.0015 mm

icon-power
cancel-white

Compact electrical modules for flexible data & signal transmission

icon-industry
cancel-white

Mounting on robot flange/ tool flange ISO 9409

icon-assembly
cancel-white

Powerful, high-precision locking unit

icon-compact-%282%29
cancel-white

Integrated feedthroughs for pneumatics or vacuum

icon-switch
cancel-white

Integrated proximity switches (optional)

Technical specifications

Robot modelAssembly flange (PCD)Payload & PCD compatibleIn case of higher dynamic robot loads upgrading up to
TS2-40TS2-60TS2-80
TS2-100
40 mmMPS 010
MPS 025
 

TX2-40

TX2-60


TX2-60L
31.5 mm
MPS 015 / 15 Nm

MPS 025 / 34 Nm

MPS 035 / 80 Nm

TX2-90

TX2-90L


TX2-90XL
50 mm
MPS 035 / 80 Nm

MPS 055 / 145 Nm

TX2-140

TX2-160


TX2-160L
50 mm
MPS 035 / 80 Nm

MPS 055 / 145 Nm

MPS 080 / 286 Nm

TX200


TX200L
100 mm

MPS 130 / 900 Nm


MPS 260 / 2500 Nm

MPS 631 / 5000 Nm

TX2-200

TX2-200L
125 mm
MPS 260 / 2500 Nm

MPS 631 / 5000 Nm
TOOL CHANGERS FOR ROBOTS

What are the challenges to be overcome?

Jean-Christophe PRIOUX, MPS Activity Manager for Stäubli Fluid Connectors, explains the benefits of tool changers to ensure an optimal productivity of a robot.

MPS Robotic Tool Changers increase the productivity for all robots and applications. Stäubli´s MPS robotic tool changers enable highest productivity for all robot manufacturers and for all payloads. Stäubli is a leading technological pioneer in the development and application of MPS robotic tool changing systems. Our customers benefit from our many years of expertise in all industry sectors, as well as our modular product concept for all industrial requirements.

Contact us

Get in contact with our specialists

Stäubli contacts around the world.

hotline

Services and Training

Our services proposes different offers from maintenance to hotline.

Beyond robots, a complete team including maintenance technicians, hotline, certified instructors, application and programming experts.