- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Fits | Suitable for | Cutting nippers form | Max. cutting thickness (mm) |
Air nippers | Plastic | Nippers | 2 - 12 |
Plastic | Straight / Straight extra long | 2 - 15 | |
Plastic | Angled | 2 - 18 | |
Plastic | L-form | 5 - 10 | |
Plastic | Side cutters | 8x1 / 15x2 | |
Plastic | Z-form | 5 - 10 | |
Metal | Straight | 0.5 - 5.5 | |
Metal | Angled | 0.5 - 5.5 | |
Stationary air nippers | Plastic | Nippers | 1.5 - 3.5 |
Plastic | Straight | 1 - 5 | |
Plastic | Z-form | 2 - 5 | |
Metal | Straight | 1 - 1.6 |
Cutting inserts for double-action cutting shears.
Max. cutting opening (mm) | Effective cutting length (mm) | Max. cutting thickness (mm) | Weight (g) | |
Copper wire | Steel wire | |||
3 | 17 | 1 | 0.5 | 116 |
5 | 28 | 1.8 | 1.2 | 84 |
Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.