High mating docking systems

DuraDock power – single-pole high-performance connector for docking applications

Automated industrial applications with high mating cycles require constant and safe power transmission, especially for high currents and voltages. Stäubli delivers suitable high-performance connectors for advanced automation technology.

DuraDock power single-pole connectors were developed for the safe transmission of the highest energies and currents. They were designed for test applications with up to 100,000 mating cycles, where the highest service life, reliability, and safety are critical. 

Key features
  • High mating cycles, up to 100,000
  • High current-carrying capacity up to 550 A
  • High withstand voltage up to DC 1500 V
  • Conductor cross sections from 120 mm² to 240 mm²
  • Degree of protection IP2X touch protection on the pin and socket side
  • Very robust design for industrial environment 
Benefits
  • Robust, reliable and user-friendly
  • High current-carrying capacity with minimal contact resistance for a long life span 
  • Numerous possible combinations with other connectors of the multi-pole series DuraDock multi
  • Unparalleled advanced contact reliability thanks to MULTILAM contact technology 
Versions
  • uninsulated
  • insulated
  • insulated/shielded
Related Industries

Test systems: 

  • Automatic docking in test benches and production processes
  • Test bench technology in E-mobility and battery production or for wind turbines

Manufacturing: 

  • Test systems for in-line testing with high currents 

Plant engineering: 

  • Interface in manufacturing modules of modular production lines 
  • Docking station to supply moving machines
Technical Specifications

DuraDock power

Uninsulated

InsulatedInsulated
/ shielded
Rated voltage
uninsulated versions without protection area
AC 1000 V, DC 1500 V
AC 25 V, DC 60 V
Rated current       DuraDock power 16
                            DuraDock power 28
max. 300 A
max. 550 A
Overvoltage categoryCATIII
Degree of pollution3
Operating temperature-10 °C ... +100 °C
Protection type, unpluggedIP2XIP2XIP2X
Protection type, plugged inIP2XIP54IP55 to IP57
Safety classII
Nominal contact Ø       DuraDock power 16
                                                                DuraDock power 28                            
16 mm
28 mm
Conductor cross-section       DuraDock power 16
                                             DuraDock power 28

35 mm² – 95 mm² (2 AWG – 3/0 AWG)
120 mm² – 240 mm² (250 MCM – 450 MCM)
(95 mm² (3/0 AWG) on request)
Insulation materialPOM
Housing materialPAAluminum alloy
Shielding (360°)71 dB

Stäubli also offers you...