STÄUBLI ON-BOARD SOLUTIONS

PerforMore: Connectors for electrical powertrains

PerforMore meets the stringent requirements for safety, reliability and performance in electric vehicles based on LV-215. The electrical connector also features a compact design and user-friendly operation thanks to its two-stage unlocking system.

The two-pole connector is compatible with the various DC interfaces within the vehicle, including high-power charging (HPC) systems. PerforMore is the ideal solution for connecting high-voltage batteries, inverters and high-voltage distribution units (HVDU).

Highlights

Overview PerforMore high power connectors

An overview of the most important data on PerforMore. We would also be delighted to provide additional information and answer questions regarding your specific requirements - don't hesitate to contact us anytime.

  • Proven MULTILAM contact technology
  • Compact 10 mm contact design with optimized performance characteristics
  • Low contact resistance
  • Long-term dependable contact system
  • Space-saving thanks to compact dimensions

  • IP68 and IP6K9K according to IEC 60529 in mated state
  • Vibration-resistant and suitable for operating temperatures up to 180° C

  • High-voltage interlocking loop (HVIL) with two-stage unlocking system and a time interval between disconnection of HVIL and power contacts:
    • Even in the first stage of the unlocking process, the HVIL is interrupted 
    • The live contacts are disconnected only at the second step of the interlocking procedure
  • IP2X contact protection in unmated state
  • Protection against accidental disconnection, which could result in life-threatening arc flashes

  • A high number of contact points ensures high shielding effectiveness
  • 360° shielding: even distribution of the shield contacts around the power contact

Suitable for use on various DC interfaces with high technical requirements:

  • Inverter/power electronics
  • Battery or battery distribution boxes
  • DC connections of charging inlets
TECHNICAL SPECIFICATIONS

 

PerforMore

Rated current

Up to 600 A

Rated voltage

DC 1000 V

Conductor cross-section

50, 70 und 95 mm2 according to LV 216

Test voltage

AC 4260 V, 1 min/50 Hz


3D CAD Library

As an additional service, we offer secure access to our 3D CAD data for easy integration into your project planning.

Please note: Clicking on the links above/below will redirect you to our 3D CAD portal, hosted on a different server.


Documentation

Here you can find downloads of all the necessary documents: Catalogs, assembly instructions, certificates and more. These documents will help you select system components and the correct dimensioning. Your local representative will be happy to help and provide you with further information.