- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
This automatic, very compact tool changer offers numerous module variations for various components within media, data and energy transmission, such as pneumatics, vacuum andcooling, signal and power supply and primary current.
Full flexibility and greater capacity utilization for your automation process
Optimum economic efficiency through a modular product concept
Outstanding productivity with maximum precision
Simplest integration and immediately usable and constantly expandable
Robot model | Assembly flange (PCD) | Payload & PCD compatible | In case of higher dynamic robot loads upgrading up to | |||||
![]() | ![]() | ![]() | ![]() TS2-100 | 40 mm | ![]() | ![]() MPS 025 / 34 Nm | ||
![]() TX2-40 | ![]() TX2-60 | ![]() TX2-60L | 31.5 mm | ![]() MPS 015 / 15 Nm | ![]() MPS 025 / 34 Nm | ![]() MPS 035 / 80 Nm | ||
![]() TX2-90 | ![]() TX2-90L | ![]() TX2-90XL | 50 mm | ![]() MPS 035 / 80 Nm | ![]() MPS 055 / 145 Nm | |||
![]() TX2-140 | ![]() TX2-160 | ![]() TX2-160L | 50 mm | ![]() MPS 035 / 80 Nm | ![]() MPS 055 / 145 Nm | ![]() ![]() MPS 080 / 286 Nm | ||
![]() TX200 | ![]() TX200L | 100 mm | MPS 130 / 900 Nm | ![]() MPS 260 / 2500 Nm | ![]() MPS 631 / 5000 Nm | |||
![]() TX2-200 | ![]() TX2-200L | 125 mm | ![]() MPS 260 / 2500 Nm | ![]() MPS 631 / 5000 Nm |
Jean-Christophe PRIOUX, MPS Activity Manager for Stäubli Fluid Connectors, explains the benefits of tool changers to ensure an optimal productivity of a robot.
MPS Robotic Tool Changers increase the productivity for all robots and applications. Stäubli´s MPS robotic tool changers enable highest productivity for all robot manufacturers and for all payloads. Stäubli is a leading technological pioneer in the development and application of MPS robotic tool changing systems. Our customers benefit from our many years of expertise in all industry sectors, as well as our modular product concept for all industrial requirements.