Multi chamber ejectors

Technical description

  • Multi-chamber ejectors, require little compressed air and offer high suction power

Technical specifications

DesignationSuction power at 6 bar (Nl/min)Final vacuum at 6 bar (%)
FBM mini multi-chamber ejector74 - 14985
Standard multi-chamber ejector*140 - 32085
FMC multi-chamber ejector360 - 1,65080 - 92

* With blow-off connection.

Downloads

Reset filter

Select your End-Of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​