- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Designation | Shape | Dimensions from - to (mm) | Material | Special features |
SFR | Suction ring | 285 - 920 | NBR | For very large loads |
SFU-RT | Flat, round | 160 | NR | For porous surfaces |
SO-E | Oval | 10x4 - 30x8 | NBR / SI | Slim design |
SFPL-D | Flat, round | 160 - 350 | CR | Heavy-duty suction plate |
SBPL-E | 1.5 bellows, round | 150 - 350 | NBR / NR | Heavy-duty suction plate |
SFU-S | Flat, round | 30 - 225 | Various | Safety sealing lip |
SX-F | Flat, round | 25 - 90 | SI | Special felt overlay, up to 500°C |
SP-PLM | Flat, round | 35 - 200 | EPDM | For highly textured surfaces |
SFU-R | Flat, round | 40 - 200 | SBR / NBR / NR | For textured surfaces |
SP-BX1 | 1.5 bellows, round | 11 - 160 | Varioflex® | Composite material, sturdy body - soft sealing lip |
SP-BX2 | 2.5 bellows, round | 11 - 77 | Varioflex® | Composite material, sturdy body - soft sealing lip |
SP-BX2 PU50 | 2.5 bellows, round | 11 - 77 | PUR | – |
SFU-S | Flat, round | 30 - 225 | NBR / SI / NR | – |
SFU-A | Round | 1.5 - 200 | Various | – |
SFU-D | Flat, round | 5 - 85 | Various | – |
SBU 2 | 2.5 bellows, round | 5 - 88 | Various | – |
SBU 3 | 3.5 bellows, round | 18, 25 | Various | – |
SBU-VU | Round | 9 - 62 | Vulkollan® | – |
SO-FU | Oval | 4x2 - 100x35 | Various | – |
SO-BU | 2.5 bellows, oval | 25x8 - 75x25 | NBR / SI | – |
SP-F | Flat suction unit | 5 - 155 | Various | – |
SP-B | Bellows suction cup | 6 - 160 | Various | – |
SFU-F | Round | 4 - 40 | NBR / SI | Flexible lip |
SBF-A | 1.5 bellows, round | 10 - 80 | Various | Flexible lip |
SBF-B | 1.5 bellows, round | 8 - 20 | NBR / SI | Flexible lip |
SFU-L | Round | 9 - 25 | Various | Long shaft |
SO-Z | Oval | 2x4 - 10x18 | NBR / SI | Cylindrical |
SO-C | Oval | 30x12 - 55x12 | Various | High dynamics |
Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.