Unbreakable connector CEB for batteries and power applications

Featuring patented Multilam technology, the CEB "unbreakable" electrical connectors create permanent electrical contacts, even in environments with a high level of vibration.

Durable sealed housing is designed to resist shocks and hydrocarbons, guaranteeing long-term performance particularly in race conditions for all types of vehicles.

 

APPLICATION

  • Electrical connector for power applications up to 1000V and 1200A.
  • Conventional combustion engines, hybrids and electric vehicles.
Technical specificationsEnergyConstructionOther features
  • Cable sections (mm²): 6 to 50
  • Max. voltage (V): up to 1000

Electrical

  • Body: red polyurethane
  • Contacts: silvered aluminium
  • Highly flexible stranded cable with reinforced insulation
  • Several different cable sections in various colors (black, red or translucent)

* depending on the model and operating conditions

Related products

This might interest you

SPH/BA – Motorsports, high pressure

DN (mm): from 03 to 16

Maximum allowable pressure PS (bar)*: 350

Motorsports

Clean-break couplings, electrical connectors and refuelling systems for motorsports.

Downloads

Reset filter