CONNECTING PLUG KS4-19

Insulated, Ø 4 mm. Hollow plug, made from a single piece of hard-drawn copper alloy. 

Order No.

Type

Rated voltage/current

Plug spacing

 

24.0002-21

KS4-19

AC 30 V/24 A

DC 60 V/24 A

19 mm

Au

Click on the Order No. to open the dedicated data sheet.