Inner gripper

Technical description

  • Single-acting expansion grippers with high holding force
  • Simple and non-destructive bellows replacement
  • Bellows not inflated, thus no danger of bursting
  • Gripping bellows function variable: Downward or upward movement of the piston via different clamping points on the housing

Technical specifications

For parts with inner Ø (mm)Elastomer (bellows)
8 - 10EPDM or silicone
10.5 - 13EPDM or silicone
13 - 17EPDM or silicone
15 - 19EPDM or silicone
19 - 23.5EPDM or silicone

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​