Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Safe nozzle CMV type 2-3 for refueling with natural gas

These CMV fueling nozzles offer a simple and economical solution for refueling vehicle fleets. Automatic locking allows very quick connection, while a large contact area prevents damage to filling receptacles. The nozzles are also ergonomic, requiring minimal effort when connecting. CMV nozzles fully comply with ANSI/CSA NGV1 and ISO14469 standards.

 

APPLICATIONS

Nozzle for fast or slow filling of CNG vehicles

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 08
  • Maximum allowable pressure*: 315 bar (4568 PSI)

Natural gas

Stainless steel and brass

This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter