Header image with connectors for multi-couplings DuraDock multi, used in manually or automatically actuated multi-couplings, tool change systems and docking systems.
High mating docking systems

DuraDock multi - High performance multi-pole connectors for up to 1 million mating cycles

Stäubli’s multi-pole connectors are used in docking systems, tool-changers, and in manually or automatically operated multi-couplings. Our solutions are ideal for a wide range of standard industrial applications, as well as other highly demanding applications where reliability is of essence. Such quick disconnect systems allow standard components to be mounted onto carrier plates and several energies to be connected/disconnected simultaneously. Compact and safe, they are ideal for repetitive procedures during production and testing. Our solutions offer unequalled contact reliability and long life span.

Benefits
  • Up to 1 million mating cycles
  • Robust, reliable and user-friendly
  • High current-carrying capacity and a long life span
  • Many possible combinations from data transfer to high-current
  • Unparalleled contact technology
Applications
  • Testing systems
  • Machinery
  • Coating systems
  • Automotive (press- and body-shops)
  • Gripping devices
Accessories
  • Interchangeable front inserts
  • Bling plugs, spacers and metric cable glands
  • Assembly tools, incl. crimping pliers
Technical Specifications

 

DuraDock multi

Number of poles

from 3 (2+PE) to 72 (70+2PE)

Housings

4 sizes (plastic and metal)

Contact carriers

4 standard materials

Rated current

max. 200 A

Rated voltage

830 V

Mating cycles

up to 1 million

Operating temperature

up to 150°C

Contacts

silver- or gold-plated

Crosss-section

0,14 - 70 mm²

Pollution degree

3

Overvoltage category

III

Stäubli also offers you...