PLUG ZGL-4...

Stackable, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
With retractable sleeve to prevent accidental touching.
Screw connection.

Order No.

Type

Rated voltage/current

Cable (A)

 

64.9326-*

ZGL-425

30 VAC / 32 A

60 VDC / 32 A

max. Ø 3.4 mm   2.5 mm²

max. Ø 3.9 mm   2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.