Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

RPE connector for filling air conditioning circuits with R-134a

Safe and  efficient, the RPE quick connectors offer maximum seal protection during disconnection. Its ergonomic design features a raised-button lock for accessibility and an effortless one-handed connection and disconnection. The circuit identification is simplified  thanks to the red or blue color-coded rings.

 

APPLICATIONS

Filling air conditioning circuits with refrigerant meeting the guidelines of SEA J 139 in the automotive industry.

Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): from 11 to 14
  • Maximum allowable pressure*: 15 bar (217 PSI)

HFC-134a (R-134a)

Main parts: Stainless Steel

* depending on the model and operating conditions.

RELATED PRODUCTS

This might interest you

Downloads

Reset filter