Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Stainless steel, flush, flat face, quick coupling NCB

The flat face NCB quick couplings, allows non-spillclean break disconnections, while the coupling’s internal design offers excellent flow rate.

Along with standard automatic locking, the NCB is also available in a screw-on version for on-board applications.

These connectors are suitable for production processes in many industries such as, pharmaceutical, chemical, agri-food, aeronautics, marine, and railway, etc.

APPLICATIONS

  • Test benches
  • Fluid sampling
  • Thermoregulation of mobile containers
  • Inerting, cooling of electronic cabinets
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 03 to 20
  • Maximum allowable pressure*: 160 bar (2,320 PSI)

All types of fluids

 

  • Mainly stainless steel 316 series.
  • Locking-sleeve in cuproaluminum (screw-type model)
  • Various types of seals

 

  • Automatic safety locking
  • Screw locking version available
  • Color-coding for visual identification

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter