Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

April 3, 2024


Speed of installation and safety

MC4-Evo ready: Click and Connect, for even faster and safer installations

We are excited to introduce the new MC4-Evo ready, the PV connector without the need for crimping.

Thanks to its snap-in technology, the MC4-Evo ready connector installs in a snap, ensuring secure connections without the need for crimping. With its intuitive design, it ensures significant time savings while maintaining Stäubli's quality standards.

Stäubli's new MC4-Evo ready connector is distinguished by several advanced technical features designed to meet the needs of PV professionals. Designed to handle voltages up to 1,500 V, this connector ensures high performance and safety; TÜV-certified according to IEC 62852:2014+Amd. 1:2020, its design is focused on ease of use, supporting quick and simplified installation that significantly reduces error margins in assembly. High-temperature resistance, up to 115° according to the IEC standard, ensures reliability and durability even under the most extreme conditions. Available for 4 mm² and 6 mm² external cable cross sections, it offers versatility and compatibility for a wide range of system configurations. The MC4-Evo ready is also compatible with the Original Stäubli MC4 product range, as proven by multiple rigorous TÜV Rheinland interchangeability tests.

Once again, Stäubli's commitment to the PV industry goes far beyond providing high-quality components such as the MC4-Evo ready connector.

Stäubli stands as a true partner alongside its customers, listening carefully to their needs and anticipating the trends of a constantly evolving market. Stäubli's mission is to support sustainable development through technological innovation, with an eye always on safety, efficiency and user-friendliness.

Continuous research and development of cutting-edge products testify to Stäubli's commitment to offering solutions that not only meet current market needs but also those of the future.  

Stäubli MC4-Evo ready ClickConnect