Stäubli electronic Jacquard machine UNIVALETTE for weaving complex articles with names and patterns on selvedges and fabric in a wide variety of applications, up to 96 hooks.

Jacquard machine UNIVALETTE for name selvedges

In order to help our customers to enhance the value of a woven fabric and to prevent counterfeiting, Stäubli offers electronic Jacquard machine UNIVALETTE for weaving names and patterns on selvedges and fabric in a wide variety of applications.

The Jacquard machine UNIVALETTE controls each warp thread separately and individually via a Stäubli actuator (JACTUATOR). Its modular construction makes it highly adaptable, so it can be configured to all customer requirements. This machine perfectly meets the need to weave complex articles with labeling on selvedges, especially with the ability to position the machine behind the frames, particularly on air-jet loom.

Advantages
  • Each warp thread is individually controlled by its own actuator
  • Precise adjustment of warp thread height
  • Modular construction
  • Simplicity and flexibility of use
  • Mechanical drive eliminated
  • Greatly reduced vibration

CHARACTERISTICS / MODEL

UNIVALETTE

Field of application

Rapier, projectile, air-jet and shuttle weaving machines

Fabric suitability

Labeling and logos on selvedges and in all flat fabrics, terry cloth and technical weaves

Format

96 actuators per head

Harness movement

Individual warp thread control with Stäubli actuator (JACTUATOR)

Drive system

The Jacquard machine has its own drive with no mechanical link to the weaving machine, and is electronically synchronized

Electronic control

Independent Stäubli JC7U controller, synchronized with the weaving machine

Main features

Stäubli also offers you...