SILIVOLT-HV

Super flexible, reinforced insulated stranded wire. Super-fine Cu strand, bright-soft, tightly twisted. Silicone insulation, halogen-free and therefore environment-friendly.

Typical Application 
Flexible high voltage wiring, hand-held test leads for high voltage tests.

ORDER NO.

TYPE

RATED VOLTAGE V

RATED CURRENT A

61.7630- *

SILI-HV 0,5

25001) / 50002)

10

61.7631- *

SILI-HV 0,75

38001) / 75002)

15

61.7632- *

SILI-HV 1,0

50001) / 100002)

19

61.7634- *

SILI-HV 2,5

63001) / 125002)

32

61.7639- *

SILI-HV 2,5/9

300002)

32

61.7636- *

SILI-HV 6,0

200002)

54