GM400

Highly flexible reference lead with insulation in silicone. One end with fork-type plug for connecting to the shielded contact on the side of the probe, other end with crocodile clip with allround insulation and toothed gripping jaws with fine-wire clamping surface.

ORDER NO.

TYPE

RATED VOLTAGE

LEAD CROSS SECTION

 

68.9444-01521

GM400

600 V, CAT II

(300 V, CAT III)

 

0.50 mm²

SIL