- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The set Isoprobe III - HP contains accessories to meet the needs of a professionally equipped test engineer.
ORDER NO. | TYPE | RATED VOLTAGE | |
---|---|---|---|
68.9456-28 | SET Isoprobe III – HP | Max. 1000 V, CAT III (600 V, CAT IV) (max. 3540 V, CAT I) | PVC |