CONNECTING PLUG KS4-14

Insulated, Ø 4 mm. Hollow plug, made from a single piece of hard-drawn copper alloy. With Ø 4 mm rigid socket in insulator for tap connection at rear.

Order No.

Type

Rated voltage/current

Plug spacing

 

24.0004-28

KS4-14

AC 30 V/24 A

DC 60 V/24 A

14 mm

Au

Click on the Order No. to open the dedicated data sheet.