PLUG SKLS4

Ø 4 mm, with spring-loaded MULTILAM, for clamp-connecting stranded wires. With rigid insulating sleeve.
Clamp connection.

Order No.

Type

Rated voltage/current

Cable (A)

 

22.3007-*

SKLS4

600 V, CAT II / 10 A

max. Ø 4.8 mm   max. 2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.