PANEL-MOUNT SOCKET SLB4-G...

SLB4-G

SLB4-G/N-X

SLB4-GK

SLB4-GK/N


Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. Insulating material UL94 V-0. The socket is screwed into pre-drilled panels of plastic, metal, etc.
Connection: Threaded bolt M4 and soldering hole.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

Connection 

23.3020-*

SLB4-G

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4 and

soldering hole

Au

49.7043-*

SLB4-G/N-X

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4 and

soldering hole

Ni

66.3020-*SLB4-GK

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4Au
66.7043-*SLB4-GK/N

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4Ni

Click on the Order No. to open the dedicated data sheet.