PRESS-IN SOCKET SEB4-G...

SEB4-G

SEB4-G/N-X

SEB4-GK

SEB4-GK/N

Insulated, rigid, Ø 4 mm, acceptingnspring-loaded Ø 4 mm plugs with rigid insulatingn sleeve. Machined brass. The socket is pressed into pre-drilled panels of plastic, metal, etc.
Connection: Threaded bolt M4 and soldering hole.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

CONNECTION

 

23.3140-*

SEB4-G

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4 and

soldering hole

Au

49.7092-*

SEB4-G/N-X

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4 and

soldering hole

Ni

66.3140-*SEB4-GK

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4Au
66.7049-*SEB4-GK/N

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Threaded bolt M4Ni

Click on the Order No. to open the dedicated data sheet.