SOLDER-IN SOCKET LB2-A

Uninsulated Ø 2 mm rigid. Machined brass. The socket is soldered into predrilled panels.

Order No.

Type

Rated voltage/current

 

23.1000

LB2-A

30 VAC / 10 A

60 VDC / 10 A

Au

Click on the Order No. to open the dedicated data sheet.