COUPLING LEAD LK4...K-41/A

Highly flexible, with Ø 4 mm rigid sockets on both ends.

Order No.

Type

Rated voltage/current

Lead

 

64.1023-*

LK410K-41/A

30 VAC / 19 A

60 VDC / 19 A

PVC    1.0 mm²

Au

64.1024-*

LK425K-41/A

30 VAC / 32 A

60 VDC / 32 A

PVC    2.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.