EXTENSION LEAD XK...-414

Highly flexible, with insulation in PVC or silicone. One end with Ø 4 mm MULTILAM plug with rigid insulating sleeve, the other end with Ø 4 mm rigid socket with rigid insulating sleeve.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

LEAD

 

66.9011-*

XKF-414

1000 V, CAT III / 19 A

PVC    1.0 mm²

Ni

66.9012-*

XKS-414

1000 V, CAT III / 19 A

SIL    1.0 mm²

Ni

Click on the Order No. to open the dedicated data sheet.