TEST PROBE SPP4-S

Test probe with tapered, stainless steel rigid needle and with handle guard chamfered on both sides. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Supplied with protective cap.

Order No.

Type

Rated voltage/current

24.0235-*

SPP4-S

1000 V, CAT III / 1 A

Click on the Order No. to open the dedicated data sheet.