Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Non-spill coupling with bayonet locking HCB 28/L

Ideal for refueling applications, HCB safety quick couplings guarantee clean, non-spill disconnections. Crafted from high-resistance aluminum alloy, they’re lightweight and can be fitted with a hand wheel for easy handling. Thanks to the design and the automatic locking at the end of process the connection is very quick and reliable.

 

APPLICATIONS

Quick connection of refueling hose and refueling tools on fuel logistics operations.

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 28
  • Maximum allowable pressure*: 10 bar (145 PSI)
  • Fuels
  • Oils
  • Non-corrosive fluids
  • Neutral gases
  • High-resistance aluminum alloy with surface treatment
  • Protective sleeve in fluorocarbon
  • 2 types of seals available

Hand wheel option available.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter