Magnetic adapter XMA-...

XMA-7

XMA-7L

XMA-11

Made of brass for permanent installation, e.g. for connecting screw terminals. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Fork lug bent to an angle of 45°.

Order No.

Type

Rated voltage/current

Diameter of magnet

 

66.9516-*

XMA-7

1000 V, CAT III / 2 A

600 V, CAT IV / 2 A

Ø 7 mm

Ni

66.9509-*

XMA-7L

1000 V, CAT IV / 2 A

Ø 7 mm

Ni

66.9515-*

XMA-11

1000 V, CAT IV / 2 A

Ø 11 mm

Ni

Click on the Order No. to open the dedicated data sheet.