TEST PLUG A-SLK4-RG

Ø 4 mm, made of brass with spring-loaded MULTILAM for connecting into rail mounted terminals with Ø 4 mm sockets. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

 

24.0164-21

A-SLK4-RG

30 VAC / 25 A

60 VDC / 25 A

Ni

Click on the Order No. to open the dedicated data sheet.