PLUG SLS205...

SLS205

SLS205-X

Stackable, Ø  2  mm with spring-loaded MULTILAM for self-assembly of test leads.
Solder connection.

Order no.TypeRated voltage / currentCable 
22.2616-*SLS205AC 30 V/10 A
DC 60 V/10 A
PVC TPE  Ø 2.1 mm 0.5 mm²
SIL  Ø 2.3 mm 0.5 mm²
Au
22.2617-*SLS205-XAC 30 V/10 A
DC 60 V/10 A
PVC TPE  Ø 2.1 mm 0.5 mm²
SIL  Ø 2.3 mm 0.5 mm²
Ni

Click on the Order No. to open the dedicated data sheet.