BINDING POST PK4-T

Insulated, Ø 4 mm, rigid, and insulated head undetachable. Ø 2.5 mm cross hole for quick wire connection. Machined brass. For mounting, with anti-rotation lug, in front panels up to 4 mm thick.
Connection: Threaded bolt M4.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

 

23.0330-*

PK4-T

30 VAC / 35 A

60 VDC / 35 A

Ni

Click on the Order No. to open the dedicated data sheet.