PANEL-MOUNT SOCKET LB-I2R

Insulated Ø 2 mm rigid. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels.
Flat connecting tab 2.8 mm x 0.8 mm.

Order No.

Type

Rated voltage/current

 

23.0030-*

LB-I2R

30 VAC / 10 A

60 VDC / 10 A

Opt

Click on the Order No. to open the dedicated data sheet.