Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

uniVAL pi, the interpreter for the SRCI communication standard

Simple way to integrate Stäubli robots with PLC programming language and software

uniVAL pi is the interface that enables Stäubli robot control from a PLC application. All the important robot functions can be programmed with your preferred PLC programming suite, using PLC function blocks. Integration of robots in complex production lines or machines becomes accessible for PLC programmers, reducing your project cost and development effort.

Pioneer in SRCI (Standard Robot Command Interface)

Stäubli is among the first robot brands operational with SRCI and provide the largest coverage of SRCI features.

Efficient

  • Time saving up to 30% on programming due to standardized programming language
  • Reduce troubleshooting time with a more centralized cell design. All data and programs are handled by the PLC and not split between PLC and controller

Easy to use

  • Greater accessibility to programming when working with different robot brands. No Stäubli specific knowledge required
  • Seamless integration with your existing PLC software suite

Best of both worlds

No compromise on the performance of Stäubli robots. uniVAL pi benefits from the best speed and accuracy possible.


Official SRCI manufacturer

SRCI implementation by Stäubli

Stäubli is officially listed as an SRCI manufacturer on the profibus website, thanks to uniVAL pi, our interpreter that complies with the SRCI. Our robots are easy to program, with standardized communication between you and the robot.

Compatibility with Siemens SIMATIC ecosystem

uniVAL pi allows Siemens PLC developer to program robot using Siemens TIA Portal. All required robot function blocks are provided by the Simatic Robot Library (provided by Siemens) and communication with the robot is performed using the SRCI standard.

HMI and point teaching can be performed using Stäubli's teach pendant or Siemens' SIMATIC Robot Integrator.