BEAMPRO reading-in machine

As a leading global provider of automation solutions for warp preparation, Stäubli constantly focuses its research-and-development efforts to achieve one goal: to bring substantial benefits to weaving mills and make every process related to weaving preparation more efficient.

With its recent innovation, the BEAMPRO reading-in machine, Stäubli has tackled the process of sizing and added a highly efficient element for optimization within the overall process of warp preparation.

From the colored beam dyed sizing process to a completely drawn-in weaving harness – in just two process steps

In the multi-color weaving mill, when warps are produced by combining various single-colored sectional warp beams, they are typically assembled directly on the sizing machine. In this case, achieving the highest fabric quality requires exact yarn order, precise color repeat, and homogeneous warp structure. This is where BEAMPRO comes into play: Using BEAMPRO on the sizing machine, the warp can – even without a 1:1 lease – immediately afterwards be swiftly drawn in on a SAFIR automatic drawing-in machine featuring the AWC option Yarn Repeat Management, resulting in a high-quality, ready-to-weave weaving harness including warp beam in one set.

MATERIAL FLOW
MAIN BENEFITS
  • Automation of the reading-in process at the comb instead of labour-intensive manual sorting of yarns
  • Precise yarn order in the comb and in the warp and fewer crossed yarns
  • Better operating behaviour of the warp in the weaving machine and fewer broken warp yarns
  • Perfect execution of the colour repeat, with no need for monitoring by operating personnel
  • Drastic reduction of idle time of the sizing machine
  • Reduction of personnel to a single machine operator
Main application
  • Fancy shirting fabrics of 100% cotton or cotton blends
  • Maximum warp width 220 cm and up to 30 warp sheets
  • Yarn range Ne 12-80; Nm 20-135
COLOR READING-IN

 

Warp beam construction with perfect inner structure

During the reading-in process in sizing, the BEAMPRO machine constructs warps with correctly ordered color stripes from beginning to end. This supports nearly sectional warping quality of the warp beam.


Stäubli also offers you...