- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Want to take the quality of your PV installation to the next level?
With our comprehensive Stäubli tool set, your eBOS field installations will be done faster, safer, and better than ever before.
You now have all the tools specifically designed for professional installation of the entire Original MC4 product family. By using all Stäubli tools for your installation, you can guarantee reliable and efficient performance in the long term. The tools are tested and verified by Stäubli and we have full control over their supply chain to ensure the highest quality standards in all areas of production. We offer these professional tools as separate parts or as a complete set in a convenient case.
But what are the advantages of the new pliers? The updated design makes installation easier because you can use the same pliers for both MC4 and MC4-Evo 2 and all open B-crimp contacts. It is not necessary to change the crimp dies. Moreover, they are suitable for cable cross-sections of 2.5/4/6 mm2 or 4/6/10 mm2 within one insert. The pliers leave an imprint on each crimped connector so that even after many years it is still possible to determine whether the original Stäubli crimping pliers were used. The registered crimp traceability concept provides information on the conductor cross-section, crimp height, and width on every connector installed.
The pliers are TÜV Rheinland certified, and UL listed and meet the highest quality standards. As a result, they guarantee at least 10,000 installation cycles. Choose our tools if you want to minimize your risks and maximize your returns in the long term.