Robotic tool changer model overview

Robotic tool changing systems from the MPS product line are impressive due to their multifunctional technology applications and cover the entire bandwidth of customer-specific applications.

MODEL OVERVIEW

MODEL

MAX. PAYLOAD (kg)

MAX. STATIC MOMENT (Nm)MAX. DYN. MOMENT (Nm)PNEU. BALL LOCKING (MPa)

REPEAT-ABILITY (mm)

 

OPERATING TEMPERATURE (°C)

HEIGHT (COUPLED, mm)

MODULE PLACES

MPS 015

10

15

52

0.45 - 1.0

 0.0015

0 - +50

46

4

MPS 025

20

34

119

0.45 - 1.0

0.0015

0 - +50

46

4

MPS 035

35

80

280

0.45 - 1.0

0.0015

0 - +50

46

6

MPS 055

55

106 / 145*

371 / 507*

0.45 - 1.0

0.0015

0 - +50

46

6

MPS 080

80

286

1.001

0.45 - 1.0

0.01

+5 - +60

67

5 -10

MPS 130

100

800 / 900*

2,800 / 3,150*

0.45 - 0.8

0.01

+5 - +60

67

6 - 12

MPS 260

350

2,000

7,000

0.5 - 1.0

0.01

+5 - +60

67

7- 14

MPS 260S

350

2,500

8,750

0.5 - 1.0

0.01

+5 - +60

67

7 - 14

MPS 631

630

3,200

11,200

0.45 - 1.2

0.01

+5 - +60

100

5 - 10

MPS 631S

630

5,000

17,500

0.45 - 1.2

0.01

+5 - +60

100

5 - 10

MPS 1530

1,530

12,500

43,750

0.45 - 1.2

0.01

+5 - +60

100

7

MPS
2531
2,50033,000 / 44,00066,000 / 110,0000.45 - 120.01+5 - +6011010 - 20
Related products

This might interest you

Downloads

Reset filter