Designed for SHV high voltage connections

DuraDock Ultra: Ultrasonic signal transfer

The DuraDock Ultra is a high-frequency transfer module with SHV (Safety High Voltage) connection and was specially designed for the high demands of ultrasonic applications, such as ultrasonic welding. It is available for all Stäubli robotic tool changing systems with 10-2500 kg payload and ensures a reliable electrical connection.

With its compact and space-saving design, the DuraDock Ultra helps to maximise the robot's freedom of movement, leading to increased efficiency and production flexibility.

Transfer modules for ultrasonic applications

DuraDock Ultra: High-frequency transfer module with SHV

The DuraDock Ultra transfer module is characterised by a compact and space-saving design that was specially developed for Stäubli's robotic tool changers. This design minimises the interference contour and promotes the robot's freedom of movement, which can increase efficiency in complex automation tasks.

The robust aluminium housing makes the module both lightweight and durable, making it ideal for use in harsh industrial environments. 

The DuraDock Ultra can handle rated voltages of up to 3500 VDC at a current of 10 A, which also allows the operation of state-of-the-art systems. The integrated RG 58 standard cable ensures a reliable and efficient connection.

The DuraDock Ultra module fulfils the requirements for reliable industrial transmission quality. Mainly used in ultrasonic welding, where high-frequency transmission waves are generated.

Areas of application for the DuraDock Ultra transfer modules are:

  • Automotive production: assembly of plastic parts
  • Medical technology: production of sterile disposable products
  • Electronics industry: securing precise connections
  • Packaging industry: material sealing
  • Textile processing: welding of textiles
  • Consumer goods sector: processing of various products
  • Metal processing: joining metal parts
  • Composite processing: joining of composite materials
  • Non-destructive material testing: testing the integrity of materials.

The DuraDock Ultra transfer module offers voltage transmission of up to 3.5 kV at a current of 10 A and is therefore also suitable for applications with high electrical requirements. The low weight and compact design minimise restrictions on the robot's movement and improve handling and dynamics.

The use of a standard RG 58 cable supports compatibility with standard systems. A robust aluminium housing ensures durability in industrial environments. The module can be mounted in various positions on the base unit and can also be configured to rotate 180° in two directions, enabling versatile connection routing.

Discover our innovative solutions - Download exclusive brochures now!

Stäubli is a leading technological pioneer in the construction and development of robotic tool changing systems

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form!
We have received your request and will send you our complete End-of-Arm Tooling brochure in a minute. In the meantime, you can visit our website and learn more about Stäubli Fluid Connectors solutions.

Your Stäubli team