- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Safety of people and equipment always takes top priority. Over the entire life cycle of this changing system, each individual tool change must meet this requirement. According to standard ISO 10218-2, it must be ensured that energy loss or misuse does not lead to a hazard. Safety equipment, such as safety fences, are not always adequate for this.
Everyday maintenance or teaching situations with the protected area open require a safety function that prevents decoupling the tool outside the provided docking positions. This applies wherever people and robots collaborate.
The MPS Safety+ system from Stäubli offers exactly this safety.
Everyday maintenance or teaching situations with the protected area open require a safety function that prevents decoupling the tool outside the provided docking positions.
Stäubli is a leading technological pioneer in the construction and development of robotic tool changing systems.